{fraenkische/fiplock_one/aapa_mmk/aapa_mmk_asmtab.prj},{NB=FIPLOCK ONE AAPA-23M25MG-7},{PARTNR=AAPA-23M25MG-7},{NW=23},{VER=4},{G=M25x1.5},{GX=25.000},{L=7},{W=47.6},{H=80.5},{ID=17.7},{D=41.7},{E=38},{SW=24},{WEIGHT=59.8},{CTN=},{COL=G},{PPATH=aapa_mmk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
NW
Nominal width
[mm]
G
Thread
ⁿ/ₐ
L
Thread length
[mm]
W
Total height
[mm]
H
Installation width
[mm]
ID
[mm]
D
[mm]
E
[mm]
SW
[mm]
WEIGHT
Weight
[g]
FIPLOCK ONE AAPA-10M12MB-...
AAPA-10M12MB-5
10
M12x1.5
5
29.8
53.9
5.3
24.7
24
10
21.3
FIPLOCK ONE AAPA-10M12MG-...
AAPA-10M12MG-5
10
M12x1.5
5
29.8
53.9
5.3
24.7
24
10
21.3
FIPLOCK ONE AAPA-12M16MB-...
AAPA-12M16MB-5
12
M16x1.5
5
32.7
58.8
8.8
28.5
27
14
27.0
FIPLOCK ONE AAPA-12M16MG-...
AAPA-12M16MG-5
12
M16x1.5
5
32.7
58.8
8.8
28.5
27
14
27.0
FIPLOCK ONE AAPA-17M20MB-...
AAPA-17M20MB-6
17
M20x1.5
6
39.0
73.7
13.2
34.0
30
18
38.4
FIPLOCK ONE AAPA-17M20MG-...
AAPA-17M20MG-6
17
M20x1.5
6
39.0
73.7
13.2
34.0
30
18
38.4
FIPLOCK ONE AAPA-23M25MB-...
AAPA-23M25MB-7
23
M25x1.5
7
47.6
80.5
17.7
41.7
38
24
59.8
FIPLOCK ONE AAPA-23M25MG-...
AAPA-23M25MG-7
23
M25x1.5
7
47.6
80.5
17.7
41.7
38
24
59.8
FIPLOCK ONE AAPA-29M32MB-...
AAPA-29M32MB-8
29
M32x1.5
8
54.1
84.0
24.2
48.2
43
30
71.4
FIPLOCK ONE AAPA-29M32MG-...
AAPA-29M32MG-8
29
M32x1.5
8
54.1
84.0
24.2
48.2
43
30
71.4
FIPLOCK ONE AAPA-36M40MB-...
AAPA-36M40MB-8
36
M40x1.5
8
65.9
108.7
32.4
59.7
55
41
130.9
FIPLOCK ONE AAPA-36M40MG-...
AAPA-36M40MG-8
36
M40x1.5
8
65.9
108.7
32.4
59.7
55
41
130.9
FIPLOCK ONE AAPA-48M50MB-...
AAPA-48M50MB-9
48
M50x1.5
9
77.2
118.6
42.0
72.0
71
50
200.9
FIPLOCK ONE AAPA-48M50MG-...
AAPA-48M50MG-9
48
M50x1.5
9
77.2
118.6
42.0
72.0
71
50
200.9
FIPLOCK ONE AAPA-48M63MB-...
AAPA-48M63MB-10
48
M63x1.5
10
81.9
123.9
50.0
72.0
74
55
181.3
FIPLOCK ONE AAPA-48M63MG-...
AAPA-48M63MG-10
48
M63x1.5
10
81.9
123.9
50.0
72.0
74
55
181.3
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求