{fraenkische/fiplock_one/azpa_npt/azpa_npt_asmtab.prj},{NB=FIPLOCK ONE AZPA-12N02PG},{PARTNR=AZPA-12N02PG},{TYPE=NW12},{G=NPT 1/2\"},{GX=20.955},{LG=15.0},{F=5.0 - 12.0},{H=71.7},{SW1=24},{SW2=22},{D=28.5},{E=26.5},{WEIGHT=18.9},{VER=6},{PPATH=azpa_m_npt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
G
Thread
ⁿ/ₐ
LG
[mm]
F
Ø Clamping range
[mm]
H
[mm]
SW1
[mm]
SW2
[mm]
D
Ø
[mm]
E
Ø
[mm]
WEIGHT
Weight
[g]
FIPLOCK ONE AZPA-10N01PB
AZPA-10N01PB
NW10
NPT 3/8"
15.0
3.5 - 8.0
66.4
19
20
24.7
21.1
14.0
FIPLOCK ONE AZPA-10N01PG
AZPA-10N01PG
NW10
NPT 3/8"
15.0
3.5 - 8.0
66.4
19
20
24.7
21.1
14.0
FIPLOCK ONE AZPA-12N01PB
AZPA-12N01PB
NW12
NPT 3/8"
15.0
3.5 - 8.0
68.4
19
22
28.5
21.1
16.2
FIPLOCK ONE AZPA-12N01PG
AZPA-12N01PG
NW12
NPT 3/8"
15.0
3.5 - 8.0
68.4
19
22
28.5
21.1
16.2
FIPLOCK ONE AZPA-12N02PB
AZPA-12N02PB
NW12
NPT 1/2"
15.0
5.0 - 12.0
71.7
24
22
28.5
26.5
18.9
FIPLOCK ONE AZPA-12N02PG
AZPA-12N02PG
NW12
NPT 1/2"
15.0
5.0 - 12.0
71.7
24
22
28.5
26.5
18.9
FIPLOCK ONE AZPA-17N02PB
AZPA-17N02PB
NW17
NPT 1/2"
15.0
5.0 - 12.0
80.6
24
27
34.0
26.5
24.7
FIPLOCK ONE AZPA-17N02PG
AZPA-17N02PG
NW17
NPT 1/2"
15.0
5.0 - 12.0
80.6
24
27
34.0
26.5
24.7
FIPLOCK ONE AZPA-23N04PB
AZPA-23N04PB
NW23
NPT 3/4"
15.0
13.0 - 18.0
87.3
33
36
41.7
36.0
41.0
FIPLOCK ONE AZPA-23N04PG
AZPA-23N04PG
NW23
NPT 3/4"
15.0
13.0 - 18.0
87.3
33
36
41.7
36.0
41.0
FIPLOCK ONE AZPA-29N06PB
AZPA-29N06PB
NW29
NPT 1"
14.6
14.0 - 25.0
90.9
42
41
48.4
46.3
52.6
FIPLOCK ONE AZPA-29N06PG
AZPA-29N06PG
NW29
NPT 1"
14.6
14.0 - 25.0
90.9
42
41
48.4
46.3
52.6
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求